SFFS577 February   2024 LM74900-Q1 , LM74910-Q1

ADVANCE INFORMATION  

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)

Pin Failure Mode Analysis (Pin FMA)

This section provides a Failure Mode Analysis (FMA) for the pins of the LM74900-Q1, LM74910-Q1. The failure modes covered in this document include the typical pin-by-pin failure scenarios:

Table 4-2 through Table 4-5 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1.

Table 4-1 TI Classification of Failure Effects
ClassFailure Effects
APotential device damage that affects functionality
BNo device damage, but loss of functionality
CNo device damage, but performance degradation
DNo device damage, no impact to functionality or performance

Figure 4-1 shows the LM749x0-Q1 pin diagram. For a detailed description of the device pins please refer to the Pin Configuration and Functions section in the LM749x0-Q1 data sheet.

GUID-20210705-CA0I-L3JJ-NJMF-Z5DLGMKRZFWW-low.svgFigure 4-1 Pin Diagram

The pin FMA is provided under the assumption that the device is operating under the specified ranges within the Recommended Operating Conditions section of the data sheet.

Table 4-2 Pin FMA for Device Pins Short-Circuited to Ground
Pin Name Pin No. Description of Potential Failure Effect(s) Failure Effect Class

DGATE

1

Device is damaged due to internal conduction. External DGATE FET can also damage due to maximum VGS rating violation.

A

A

2

Input supply shorted to ground. Device not functional.

B

SW

3

Device is damaged if enabled.

A

UVLO

4

Device HGATE drive is off.

B

OV

5

Overvoltage protection functionality is disabled.

B

EN

6

Device is in shutdown mode.

B

SLEEP

7

Device is in SLEEP mode.

B

N.C

8, 17, 21

No effect on device operation.

D

TMR

9

Timer functionality is not be available.

B

IMON

10

Current monitoring output is not available.

B

ILIM

11

Overcurrent protection with circuit breaker feature is not be available.

B

FLT

12

Fault indication functionality is not be available.

B

GND

13

No impact on the device functionality.

D

HGATE

14

Device is damaged.

A

OUT

15

External FET VGS(max) rating can exceed and damage external FET. Device can experience increase in quiescent current.

D

SLEEP_OV

16

Overvoltage protection during SLEEP mode is not available.

B

ISCP

18

Device damage is expected due to internal current flow.

A

CS-

19

Device damage is expected due to internal current flow.

A

CS+

20

Device damage is expected due to internal current flow.

A

VS

22

Device does not power up.

B

CAP

23

Device is damaged due to internal conduction between VS and CAP.

A

C

24

Linear regulation and reverse current blocking functionality is not available. Device quiescent current can increase.

B

RTN

Input reverse polarity protection feature is not available.

B

Table 4-3 Pin FMA for Device Pins Open Circuited
Pin NamePin No.Description of Potential Failure Effect(s)Failure Effect Class
DGATE1Ideal diode FET can not be controlled. Reverse current blocking feature is not available. Load current flows through body diode of the FET.B
A2Ideal diode FET is turned off due to linear regulation sink current. Load current flows through body diode of the FET.B
SW3

Battery voltage monitoring feature is not available.

B

UVLO

4

Device HGATE drive is off due to internal pull down on UVLO pin.

B

OV5Overvoltage protection functionality is disabled as OV pin is internally pulled low.B
EN6Device is in shutdown mode as EN pin is internally pulled low.B

SLEEP

7

SLEEP mode feature is not available.

B

N.C

8, 17, 21

No effect on device operation.

D

TMR

9

Device operation with default timer operation. Auto retry timer can not be set using external timer capacitor.

B

IMON

10

Current monitoring output is not available.

B

ILIM

11

ILIM pin is pulled high and device is in overcurrent protection mode.

B

FLT

12

Fault indication functionality is not available.

B

GND13Device does not power up.D
HGATE14HGATE control to turn on/off external FET is not available.B
OUT15HGATE control to turn on/off external FET is not available.D

SLEEP_OV

16

Overvoltage protection during SLEEP mode is not available.

B

ISCP

18

Short circuit protection feature is not available.

B

CS-

19

Device is in overcurrent protection mode and HGATE drive is turned off.

B

CS+

20

Overcurrent protection and current monitoring output is not available.

B

VS22Device does not power up.B
CAP23Charge pump does not build up and gate drives DGATE and HGATE are disabled.B
C24DGATE drive remains off.B

RTN

No effect on device operation.

D

Table 4-4 Pin FMA for Device Pins Short Circuited to Adjacent Pin
Pin NamePin No.Description of Potential Failure Effect(s)Failure Effect Class
DGATE1Ideal diode FET is off. Load current flows through body diode of the FET.B
A2No effect on device operation.D
SW3

UVLO feature is not available.

B

UVLO

4

Either OV or UVLO comparator trigger and HGATE is off.

B

OV5HGATE drive is off in case device is enabled (EN=High).B
EN6No effect on device operation.D

SLEEP

7

No effect on device operation.

D

N.C

8, 17, 21

No effect on device operation.

D

TMR

9

Timer (TMR) and current monitoring (IMON) functionality are out of data sheet specification.

B

IMON

10

Current monitoring output is out of data sheet specification.

B

ILIM

11

Device is in overcurrent protection mode based on FLT voltage level.

B

FLT

12

No effect on device operation.

D

GND13GND shorted to HGATE can cause device damage.A
HGATE14HGATE FET is off as HGATE is shorted to OUT causing VGS short condition.B
OUT15No effect on device operation. Device supports only overvoltage clamp operation during SLEEP mode.B

SLEEP_OV

16

No effect on device operation.

B

ISCP

18

No effect on device operation.

D

CS-

19

Short circuit and overcurrent protection is not available.

B

CS+

20

Overcurrent limit, current monitoring output parameters are out of specification.

B

VS22Device charge pump does not come up. DGATE and HGATE drive are off.B
CAP23Device charge pump does not come up. DGATE and HGATE drive are off.B
C24No effect on device operation.B

RTN

No effect on device operation.

D

Table 4-5 Pin FMA for Device Pins Short Circuited to Supply
Pin NamePin No.Description of Potential Failure Effect(s)Failure Effect Class
DGATE1DGATE is shorted to supply. Ideal diode FET remains off.B
A2No effect on device operation.D
SW3

Battery voltage monitoring feature is available irrespective of EN pin status.

B

UVLO

4

UVLO functionality is not available.

B

OV5HGATE is turned off due to OV comparator input going high.B
EN6Device is always on as EN is pulled to supply.B

SLEEP

7

SLEEP mode feature is not available.

B

N.C

8, 17, 21

No effect on device operation.

D

TMR

9

Device is damaged if supply voltage level >5.5V.

A

IMON

10

Device is damaged if supply voltage level >5.5V.

A

ILIM

11

Device is damaged if supply voltage level >5.5V.

A

FLT

12

Fault indication functionality is not available.

B

GND13Device does not power up due to supply shorted to GND.D
HGATE14HGATE control to turn on/off external FET is not available. Device quiescent current can increase.B
OUT15Supply is shorted to output. Ideal diode (DGATE), load disconnect (HGATE) features will not be functional as supply is shorted to output.B

SLEEP_OV

16

Device is able to provide overvoltage cut-off functionality only during SLEEP mode.

B

ISCP

18

Device has default short circuit protection threshold of 20mV.

B

CS-

19

Overcurrent protection functionality is not available.

B

CS+

20

Device is in overcurrent protection mode.

B

VS22No effect on device operation.B
CAP23Charge pump does not build up and gate drives DGATE and HGATE are disabled.B
C24Ideal diode functionality is not available (reverse current blocking).B

RTN

No effect on device operation.

D