This section provides a Failure Mode Analysis
(FMA) of the pins for each of the device variants of DRV8144-Q1 as listed
below.
- HW variant in VQFN-HR
package
- SPI "S" variant in VQFN-HR
package
The failure modes covered in this document include the typical pin-by-pin failure
scenarios:
- Pin short-circuited to Ground
- Pin open-circuited
- Pin short-circuited to an adjacent pin
- Pin short-circuited to supply
The analysis also indicates how these pin
conditions can affect the device as per the failure effects classification in Table 4-1.
Table 4-1 TI Classification of Failure EffectsClass | Failure Effects |
---|
A | Potential device damage that
affects functionality |
B | No device damage, but loss of
functionality |
C | No device damage, but performance
degradation |
D | No device damage, no impact to
functionality or performance |
Following are the
assumptions of use and the device configuration assumed for the pin FMA in this
section:
Figure 4-1 Using dual DRV814x-Q1 as a
Full Bridge configuration with low-side recirculation
- Test conditions:
- VVM = 13.5
V, TAmbient = 25°C , SPI "P" variant: VVDD = 5
V
- SPI "S" variant:
- DRVOFF ( pins
combined) and IN pins controlled by controller
- IPROPI (pins
combined) monitored by controller, nFAULT (pins combined) monitoring
optional
- Configurations:
SPI_IN unlocked with
- DRVOFF_SEL =
1'b0 (Pin and register control for redundant shutoff)
- IN_SEL for
switching half bridge device = 1'b1 (Pin only control for
PWM)
- IN_SEL for
non-switching half bridge device = 1'b0 (Register only
control)
- HW variant:
-
- nSLEEP, DRVOFF,
EN/IN1, PH/IN2 pins controlled by controller
- nFAULT and IPROPI
pins monitored by controller
- NC pin floating