SFFS028 June   2022 TMP112-Q1

 

  1.   Trademarks
  2. 1Overview
  3. 2Functional Safety Failure In Time (FIT) Rates
  4. 3Failure Mode Distribution (FMD)
  5. 4Pin Failure Mode Analysis (Pin FMA)

Pin Failure Mode Analysis (Pin FMA)

This section provides a Failure Mode Analysis (FMA) for the pins of the TMP112-Q1. The failure modes covered in this document include the typical pin-by-pin failure scenarios:

  • Pin short-circuited to Ground (see Table 4-2)
  • Pin open-circuited (see Table 4-3)
  • Pin short-circuited to an adjacent pin (see Table 4-4)
  • Pin short-circuited to supply (see Table 4-5)

Table 4-2 through Table 4-5 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1.

Table 4-1 TI Classification of Failure Effects
ClassFailure Effects
APotential device damage that affects functionality
BNo device damage, but loss of functionality
CNo device damage, but performance degradation
DNo device damage, no impact to functionality or performance

Figure 4-1 shows the TMP112-Q1 pin diagram. For a detailed description of the device pins please refer to the Pin Configuration and Functions section in the TMP112-Q1 data sheet.

GUID-EF67A19E-C480-46E6-A96D-B6316FC73078-low.gifFigure 4-1 Pin Diagram

Following are the assumptions of use and the device configuration assumed for the pin FMA in this section:

  • Device is the only slave on the I2C bus
  • External pull-up resistor on SCL/SDA pins
Table 4-2 Pin FMA for Device Pins Short-Circuited to Ground
Pin NamePin No.Description of Potential Failure Effect(s)Failure Effect Class

SCL

1

SCL stuck low. No I2C communication with device possible.

B

GND

2

No effect. Normal operation.

D

ALERT

3

ALERT stuck low. Non-functionable. False thermal limit will be triggered.

B

ADD0

4

Limited address selection. Communication could be corrupted.

B

V+

5

Device unpowered. Device not functional. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be plausible.

A

SDA

6

SDA stuck low. No I2C communication with device possible.

B

Table 4-3 Pin FMA for Device Pins Open-Circuited
Pin NamePin No.Description of Potential Failure Effect(s)Failure Effect Class

SCL

1

State of SCL undetermined. No I2C communication with device possible.

B

GND

2

Device functionality undetermined. Device may be unpowered or connect to ground internally through alternate pin ESD diode and power up.

B

ALERT

3

State of ALERT undetermined. False thermal limit can be triggered.

B

ADD0

4

Limited address selection. Communication could be corrupted.

B

V+

5

Device functionality undetermined. Device unpowered if all external analog and digital pins are held low. Device may power up through internal ESD diodes to V+ if voltages above the device's power-on reset threshold are present on any of the analog or digital pins.

B

SDA

6

State of SDA undetermined. No I2C communication with device possible.

B

Table 4-4 Pin FMA for Device Pins Short-Circuited to Adjacent Pin
Pin NamePin No.Shorted toDescription of Potential Failure Effect(s)Failure Effect Class

SCL

1

GND

SCL stuck low. No I2C communication with device possible.

B

GND

2

ALERT

If ALERT is low then normal operation. If ALERT is high then device functionality undetermined. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be plausible.

A

ALERT

3

GND

ALERT stuck low. Non-functionable. False thermal limit will be triggered.

B

SDA

4

V+

SDA stuck high. No I2C communication with device possible.

B

V+

5

ADD0

If ADD0 is intended to be connected to V+ then normal operation. If ADD0 is connected to SDA or SCL then functionality is undetermined. If ADD0 is connected to GND then device unpowered. Device not functional. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be plausible.

A

ADD0

6

V+

Limited address selection. Communication could be corrupted.

B

Table 4-5 Pin FMA for Device Pins Short-Circuited to supply
Pin NamePin No.Description of Potential Failure Effect(s)Failure Effect Class

SCL

1

SCL stuck high. No I2C communication with device possible.

B

GND

2

Device functionality undetermined. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be plausible.

A

ALERT

3

ALERT stuck high. Non-functionable. Thermal limit will not be triggered.

B

ADD0

4

Limited address selection. Communication could be corrupted.

B

V+

5

No effect. Normal operation.

D

SDA

6

SDA stuck high. No I2C communication with device possible.

B