SDAA351 June   2026 ISOW1050 , ISOW3080 , ISOW6441

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2EMC Test Overview
    1. 2.1 Summary of Coverage for the EMC Standards on the ISOW64xx, ISOW308x, and ISOW1050 Devices
    2. 2.2 Special Coverage for the EMC Standards on the RS485 Bus in the ISOW308x Device
    3. 2.3 Special Coverage for the EMC Standards on the CAN Bus in the ISOW1050 Device
  6. 3Details of the EMC Tests
    1. 3.1 Industrial Radiated Emissions (CISPR 32 Class B)
      1. 3.1.1 Standard Overview
    2. 3.2 Automotive Radiated Emissions (CISPR 25 Class 5)
      1. 3.2.1 Standard Overview
    3. 3.3 Industrial Radiated Immunity (IEC 61000-4-3)
      1. 3.3.1 Standard Overview
      2. 3.3.2 Industrial Test Configuration and Results
    4. 3.4 Automotive Radiated Immunity (ISO11452-2)
      1. 3.4.1 Standard Overview
      2. 3.4.2 Automotive Test Configuration and Results
    5. 3.5 Conducted Immunity (IEC 61000-4-6)
      1. 3.5.1 Standard Overview
      2. 3.5.2 Test Configuration and Results
    6. 3.6 Conducted Emissions (CISPR 32)
      1. 3.6.1 Standard Overview
    7. 3.7 ESD Immunity
      1. 3.7.1 Standard Overview
      2. 3.7.2 Test Configuration and Results
      3. 3.7.3 Special ESD Test Results of the RS485 Bus of the ISOW308x Device
      4. 3.7.4 Special ESD Test Results of the CAN Bus of the ISOW1050 Device
    8. 3.8 Magnetic Immunity (IEC 61000-4-8)
      1. 3.8.1 Standard Overview
      2. 3.8.2 Test Configuration and Results
    9. 3.9 Common Mode Transient Immunity (VDE 0884-17)
      1. 3.9.1 Overview
      2. 3.9.2 Test Configuration and Results
  7. 4Summary
  8. 5References

ESD Immunity