SDAA259 January   2026 AM623 , AM625 , AM625-Q1 , AM625SIP , AM62P , AM62P-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Detailed Description
    1. 2.1 Launching Qt Creator
    2. 2.2 Running The First Project on PC
    3. 2.3 Creating a Button
      1. 2.3.1 Modifying the Property of a Button
    4. 2.4 Creating a C++ Back-End Component
      1. 2.4.1 Defining the Scope of the Project
      2. 2.4.2 Connecting Your C++ Application to Your QML Application
    5. 2.5 Connecting to the EVM
    6. 2.6 Building and Deploying Your Application For Your Embedded Platform
      1. 2.6.1 Build the Application
      2. 2.6.2 Transfer Executable to the Board
    7. 2.7 Running the Application
  6. 3Summary
  7. 4References

Abstract

Qt is a powerful, cross-platform framework for developing graphical user interface (GUI) applications. This application note presents a step-by-step example that demonstrates how to create a simple Qt-based GUI, use the GUI to blink an LED, cross-compile the project for the AArch64 architecture, and deploy the GUI on a Texas Instruments (TI) platform. The document covers the complete workflow, including setting up the Qt environment, developing a basic application, building the application for the target architecture, and running the application on the AM62P platform.