SDAA211 January   2026 MSPM0G1518 , MSPM0G1519 , MSPM0G3518 , MSPM0G3519

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Detailed Description
    1. 2.1 Overview
      1. 2.1.1 Live Firmware Update Flow
      2. 2.1.2 Memory Organization
    2. 2.2 Block Diagram
    3. 2.3 Code
      1. 2.3.1 CSC (Customer Secure Code, Bankswap_CSC_G3519_v2)
        1. 2.3.1.1 CSC - Main Function (Bankswap_CSC_G3519_v2.c)
        2. 2.3.1.2 CSC - Linker File (Bootloader.cmd)
      2. 2.3.2 App (Bankswap_G3519_gpio_output_toggle_v2_SW_Version55_CRC32)
        1. 2.3.2.1 App - Main Function (Bankswap_G3519_gpio_output_toggle_v2_SW_Version55_CRC32.c)
        2. 2.3.2.2 App – UART ISR (Bankswap_G3519_gpio_output_toggle_v2_SW_Version55_CRC32.c)
        3. 2.3.2.3 App - Linker File (device_linker.cmd)
    4. 2.4 Implementation
      1. 2.4.1 Implementation Overview
      2. 2.4.2 Implementation Process
        1. 2.4.2.1 Import CCS Project Files (TI CCS IDE)
        2. 2.4.2.2 Conduct MCU Factory Reset (TI CCS IDE)
        3. 2.4.2.3 Build CSC, App in CCS (TI CCS IDE)
        4. 2.4.2.4 Start Debug and Download Image into MCU in CCS (TI CCS IDE)
        5. 2.4.2.5 Generate Data Frame to Send (uart_frame_gui.exe)
        6. 2.4.2.6 Send New FW via UART in PC (Tera Term)
        7. 2.4.2.7 Check the Updated FW (TI CCS IDE)
  6. 3Summary
  7. 4References

Check the Updated FW (TI CCS IDE)

 Check the Updated FW Figure 2-12 Check the Updated FW

Users can verify whether the firmware has been swapped using CCS IDE. Open the debug view and check the Application firmware version in Bank 0 at address 0x0000.2000. The firmware version is stored in uint32_t format, aligned to LSB.