Thermal management verifies the switch
operates within the safe operating area (SOA).
- Junction-to-Ambient Thermal Resistance
(RθJA): This defines the temperature
rise from the junction to the ambient air for a given power
dissipation. A lower RθJA (achieved
through better packages or heatsinking) is critical for heat
dissipation.
- Total Power Dissipation (PD): The sum of
conduction and switching losses. The junction temperature can be
calculated as: TJ =
TA + (PD ×
RθJA), where TA
is the ambient temperature. TJ must always
remain below the maximum rating (typically 150°C or
175°C).