SCLA038 October 2020 SN74ALVCH162827 , SN74HCS244-Q1 , SN74LVC1G125-Q1 , SN74LVC1G34
| Part Number | Automotive Qualified | VCC Range | Channels | Features |
|---|---|---|---|---|
| SN74LVC1G34 | 1.65 V–5.5 V | 1 | Available in very small packages | |
| SN74LVC1G125-Q1 | ✓ | 1.65 V–5.5 V | 1 | Available in very small packages 3-State outputs |
| SN74HCS244-Q1 | ✓ | 2 V–6 V | 8 | Schmitt-trigger inputs 3-State outputs |
| SN74ALVCH162827 | 1.65 V–3.6 V | 20 | Output damping resistors Bus-hold inputs 3-State outputs |
For more devices, browse through the online parametric tool where you can sort by desired voltage, channel numbers, and other features.