SCDU019 June   2021

 

  1.   Abstract
  2.   Trademarks
  3. 11. Introduction
    1. 1.1 Information About Cautions and Warnings
  4. 23. Features of This EVM
  5. 34. TMUX741-746EVM Setup
  6. 45. TMUX741-746EVM Jumper Connections and Test Points
  7. 56. Schematics
  8. 67. Bill of Materials
  9. 78. PCB Layouts
  10. 8Related Documentation

3. Features of This EVM

The EVM has the following features:

  • Four power supply decoupling capacitors from VDD to Ground (2 × 3.3 µF, 1 µF, 0.1 µF)
  • One additional power supply decoupling capacitor pad from VDD to Ground (0.1 µF)
  • One power supply decoupling capacitors from VSS to Ground (2 × 3.3 µF, 1 µF, 0.1 µF)
  • One additional power supply decoupling capacitor pad from VDD to Ground (0.1 µF)
  • Protection diode pads available near VDD and VSS input.
  • 10 µF supply decoupling capacitor to Ground on both VFP and VFN supplies
  • Protection diode pads available near VFP and VFN inputs
  • Up to four auxiliary pathways available with jumpers
  • Up to eight analog I/O pathways available
  • All analog I/O pathways have pads available to load device
  • All analog I/O pathways have pads available to support SMA connections to device.
  • Fault indicator flag LED circuit included on EVM