SCDU019 June   2021

 

  1.   Abstract
  2.   Trademarks
  3. 11. Introduction
    1. 1.1 Information About Cautions and Warnings
  4. 23. Features of This EVM
  5. 34. TMUX741-746EVM Setup
  6. 45. TMUX741-746EVM Jumper Connections and Test Points
  7. 56. Schematics
  8. 67. Bill of Materials
  9. 78. PCB Layouts
  10. 8Related Documentation

Information About Cautions and Warnings

The information in the warning statement is provided for personal protection and the information in the caution statement is provided to protect the equipment from damage. Read each caution and warning statement carefully.

GUID-ED3721F4-D5D2-43AA-98F7-19FF9FDCAB2C-low.gif

This EVM contains components that can ptentially be damaged by electrostatic discharge. Always transport and store the EVM in its supplied ESD bad when not in suse. Handle using an antistatic wristband. Operate on an antistatic work surface. For more information on proper handling, see Electrostatic Discharge (ESD).