SBOU327 December 2025
The VOUT voltage is 2x the voltage or signal applied at VIN+ J9, and have the same sign. In other words, if 1 VDC is applied at VIN+, the output at VOUT is 11VDc. For an ac input signal of 1 VPP, VOUT is be 11VPP and in phase with the input.
The general expression for the output to input voltage relationship for the op amp noninverting-amplifier configuration is: