SBOU327 December 2025
Connect the intended voltage or signal source to the OPA598EVM VIN– J5 jack using a 50-Ω coaxial cable with standard male BNC connectors. Use a similar cable to connect the OPA598EVM VOUT BNC jack, or an oscilloscope probe connected to the output oscilloscope. Connect and apply the required supply voltages to the V+, V–, and GND jacks. Turn on the input voltage or signal source (or sources) and verify the circuit functions as expected.