SBOU268 November 2021
The VOUT voltage is 2x the voltage or signal applied at VIN+ J9, and have the same sign. In other words, if 10 VDC is applied at VIN+, the output at VOUT is 20 VDc. For an ac input signal of 10 VPP, VOUT is be 20 VPP and in phase with the input.
The general expression for the output to input voltage relationship for the op amp noninverting-amplifier configuration is: