SBOU268 November 2021
Connect the jumper shunts as listed in Table 3-2 to establish an inverting gain of +2 V/V. The jumper shunt installation is illustrated in Figure 3-2. The jumper shunts are designated in the BOM as a shunt and have an SH-J# part designator. The jumper shunts appear in the schematic as the red jumpers connected across the various JP# jumper blocks.
| Jumper Block | Jumper Shunt Connects | Notes |
|---|---|---|
| JP2 | Ri1 (10 kΩ) OPA593 –IN pin to GND | |
| JP5 | VIN+ J9 to OPA593 noninverting input | |
| JP9 | R8 (10 kΩ) from OPA593 noninverting input to GND | |
| JP11 | Open | Enabled mode |
| JP13 | Sets current limit to 100 mA | |
| JP17 | E/D Com pin | E/D Com pin selection GND |
| JP18 | RF1 (10 kΩ) inserted in OPA593 feedback path | |
| JP21 | 1-kΩ, 2-W load resistor to OPA593 output |