SBOU268 November   2021

 

  1.   Trademarks
  2. 1Overview
    1. 1.1 Getting Started
      1. 1.1.1 Related Documentation From Texas Instruments
    2. 1.2 High-Voltage Warning and Safe Use
    3. 1.3 Electrostatic Discharge Caution
  3. 2Operation
    1. 2.1 Jumper Blocks, Jacks, and Test Points
    2. 2.2 Inputs
    3. 2.3 Outputs
    4. 2.4 Enable or Disable
    5. 2.5 Status Flags
      1. 2.5.1 Circuit Protection
  4. 3Application Circuits
    1. 3.1 Setting Dual-Supply or Single-Supply Operation
      1. 3.1.1 Dual-Supply Operation Configuration
      2. 3.1.2 Single-Supply Operation Configuration
    2. 3.2 Common Op-Amp Configurations
      1. 3.2.1 Inverting Gain of –10 V/V
        1. 3.2.1.1 External Connections for –10 V/V Inverting Gain Configuration
        2. 3.2.1.2 Inverting Gain of –10 V/V Configuration Electrical Performance
      2. 3.2.2 Noninverting Gain of +2 V/V
        1. 3.2.2.1 External Connections to OPA593EVM for Noninverting Gain Configuration
        2. 3.2.2.2 Noninverting Gain Configuration Electrical Performance
      3. 3.2.3 Gain of +10 V/V Difference Amplifier
        1. 3.2.3.1 Jumper Shunt Locations for Difference-Amplifier Configuration
        2. 3.2.3.2 Gain of 10 V/V Difference Amplifier Configuration Electrical Performance
      4. 3.2.4 Improved Howland Current Pump
        1. 3.2.4.1 Jumper Shunt Locations for Improved Howland Current Pump Configuration
  5. 4Schematic, PCB Layout, and Bill of Materials
    1. 4.1 EVM Schematic
      1. 4.1.1 EVM Default Configuration
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials

Electrostatic Discharge Caution

Some of the OPA593EVM components can be susceptible to electrostatic discharge (ESD) damage. Customers are advised to observe proper ESD handling precautions when unpacking and handling the EVM outside the supplied ESD safe bag and shipment container.

CAUTION: A grounded wrist strap should be worn by the EVM handler at an ESD safe workstation. However, an ESD wrist strap may only be used when circuit voltages are less than 100 V. Do not wear an ESD wrist strap if the potential difference is ≥ 100 V. For circuit voltages ≥100 V, apply an ionizer for ESD control.