SBOU268 November 2021
A decision about which OPA593 operating supply voltage or voltages are used must be decided upon before any circuit is set up on the OPA593EVM. The OPA593EVM can be used with a dual power supply from ±5 V to ±37.5 V, or a single power supply of 10 V to 85 V. The circuits built into the EVM are automatically and correctly powered for either supply arrangement.