SBOU255 January 2021
Table 6-1 provides the parts list for the INA183EVM.
| Count | RefDes | Value | Description | Part Number | MFR |
|---|---|---|---|---|---|
| 6 | C101,C102 C201,C202 C301,C302 | 0.01 uF | CAP, CERM, 0.01 uF, 100 V, +/- 10%, X7S, AEC-Q200 Grade 1, 0402 | CGA2B3X7S2A103K050BB | TDK |
| 4 | H9, H10, H11, H12 | Bumpon, Hemisphere, 0.375 X 0.235, Black | SJ61A2 | 3M | |
| 6 | 'R101,R102,R201,R202, R301, R302 | 0Ω | RES, 0, 5%, 0.1 W, 0402 | ERJ-2GE0R00X | Panasonic |
| 12 | TP101,TP102,TP105,TP108,TP201,TP202,TP205,TP208,TP301, TP302, TP305, TP308 | Test Point, Compact, SMT | 5016 | Keystone | |
| 3 | U1, U2, U3 | INA183A1, INA183A2, INA183A4, | High side current sense amlifier | Texas Instruments | |
| 0 | C103, C203, C303 | 0.01 uF | CAP, CERM, 0.01 uF, 100 V, +/- 10%, X7S, AEC-Q200 Grade 1, 0402 | CGA2B3X7S2A103K050BB | TDK |
| 0 | R103, R203, R303 | 2mΩ | RES, 0.002, 1%, 3 W, AEC-Q200 Grade 0, 2512 | CRE2512-FZ-R002E-3 | Bourns |
| 0 | TP103,TP104, TP106,TP107, TP203,TP204, TP206,TP207, TP303,TP304, TP306, TP307 | Test Point, Multipurpose, White, TH | 5012 | Keystone |