SBOU255 January   2021

 

  1. 1Trademarks
  2. 2Introduction and Overview
    1. 2.1 INA183
    2. 2.2 INA183EVM
    3. 2.3 Hardware Included
  3. 3Quick Start Setup and Use
    1. 3.1 Measurement With Shunt
    2. 3.2 Measurement Without Shunt
  4. 4INA183EVM Circuit
    1. 4.1 Rx03
    2. 4.2 Rx01, Rx02, Cx01, Cx02, Cx03
    3. 4.3 U1, U2 and U3
    4. 4.4 Voltage Inputs
  5. 5INA183EVM Schematic and PCB Layout
    1. 5.1 Schematic
    2. 5.2 PCB
  6. 6Bill of Materials

Rx03

Rx03 is intended for surface-mount packages (as Figure 4-1 shows for the INA183A2 section of the EVM). A properly rated shunt resistor can be installed to monitor a current signal. The EVM is not designed to handle significant load current. It may experience significant temperature rise under such load current.

GUID-20201124-CA0I-RPRG-CBHW-CHXDPDNB68S6-low.gif Figure 4-1 Sense Resistor Footprint