SBOU255 January   2021

 

  1. 1Trademarks
  2. 2Introduction and Overview
    1. 2.1 INA183
    2. 2.2 INA183EVM
    3. 2.3 Hardware Included
  3. 3Quick Start Setup and Use
    1. 3.1 Measurement With Shunt
    2. 3.2 Measurement Without Shunt
  4. 4INA183EVM Circuit
    1. 4.1 Rx03
    2. 4.2 Rx01, Rx02, Cx01, Cx02, Cx03
    3. 4.3 U1, U2 and U3
    4. 4.4 Voltage Inputs
  5. 5INA183EVM Schematic and PCB Layout
    1. 5.1 Schematic
    2. 5.2 PCB
  6. 6Bill of Materials

INA183EVM

The INA183EVM is intended to provide basic functional evaluation of this device family. The fixture layout is not intended to be a model for the target circuit, nor is it laid out for electromagnetic compatibility (EMC) testing.

The layout of the INA183EVM printed-circuit board (PCB) is designed to provide the following features:

  • Easy handling of the small package
  • Easy access to all device pins
  • Space for optional input filtering capacitors and resistors
  • Space for surface mount shunt resistors
  • Evaluation of all gain options through provided device boards

The INA183EVM allows the user to install a shunt resistor, and then connect both the common-mode voltage and load to develop the input voltage, or omit the shunt resistor and apply a differential voltage directly to the device input. This flexibility allows a user to test the device operation in a simulated manner as well as an actual application.