SBOU240 October   2020

 

  1.   Trademarks
  2. 1Overview
    1. 1.1 OPA455
    2. 1.2 OPA455EVM
    3. 1.3 Related Documentation
    4. 1.4 Evaluation Module Limitations and Cautions
      1. 1.4.1 High-Voltage Warning
      2. 1.4.2 Electrostatic Discharge Caution
  3. 2Getting Started
    1. 2.1 Power Supplies
    2. 2.2 Jumpers
    3. 2.3 Inputs
    4. 2.4 Outputs
    5. 2.5 Enable or Disable (E/D)
    6. 2.6 Status Flag
      1. 2.6.1 Circuit Protection
  4. 3Application Circuits
    1. 3.1 Improved Howland Current Pump
  5. 4Schematic, PCB Layout, and Bill of Materials
    1. 4.1 EVM Schematic
    2. 4.2 EVM Default Configuration
    3. 4.3 PCB Layout
    4. 4.4 Bill of Materials

Outputs

The output of the EVM can be monitored from TP13. A BNC connector, J8, and terminal block, J11, are also provided to interface with other equipment or circuits. The EVM includes footprints for a load resistor, load capacitor, and an RC snubber network. If significant power is going to be driven into the load, use external loads.