SBOU240 October   2020 OPA455

 

  1.   Trademarks
  2. 1Overview
    1. 1.1 OPA455
    2. 1.2 OPA455EVM
    3. 1.3 Related Documentation
    4. 1.4 Evaluation Module Limitations and Cautions
      1. 1.4.1 High-Voltage Warning
      2. 1.4.2 Electrostatic Discharge Caution
  3. 2Getting Started
    1. 2.1 Power Supplies
    2. 2.2 Jumpers
    3. 2.3 Inputs
    4. 2.4 Outputs
    5. 2.5 Enable or Disable (E/D)
    6. 2.6 Status Flag
      1. 2.6.1 Circuit Protection
  4. 3Application Circuits
    1. 3.1 Improved Howland Current Pump
  5. 4Schematic, PCB Layout, and Bill of Materials
    1. 4.1 EVM Schematic
    2. 4.2 EVM Default Configuration
    3. 4.3 PCB Layout
    4. 4.4 Bill of Materials

High-Voltage Warning

The OPA455 is rated for supply voltages up to ±75 V (150 V for single supply), and common-mode input voltages up to ±70 V. When using the device and EVM under such circumstances, all proper safety practices must be followed. Do not apply more than rated voltages. See the OPA455 data sheet for additional information.