SBOU240 October 2020
Many of the components on the OPA455EVM are susceptible to damage by electrostatic discharge (ESD). Customers are advised to observe proper ESD handling precautions when unpacking and handling the EVM, including the use of a grounded wrist strap at an approved ESD workstation.
A wrist strap may only be used with circuit voltages less than 100 V. For circuit voltages equal to or greater than 100 V, use an ionizer.