SBOK079 October   2023 TPS7H2140-SEP

PRODUCTION DATA  

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1 Introduction
  5. 2 Single-Event Effects (SEE)
  6. 3 Device and Test Board Information
  7. 4 Irradiation Facility and Setup
  8. 5 Depth, Range, and LETEFF Calculation
  9. 6 Test Setup and Procedures
  10. 7 Destructive Single-Event Effects (DSEE)
    1. 7.1 Single-Event Latch-up (SEL) Results
    2. 7.2 Single-Event Burnout (SEB) and Single-Event Gate Rupture (SEGR) Results
  11. 8 Single-Event Transients (SET)
  12. 9 Event Rate Calculations
  13. 10Summary
  14. 11References

Event Rate Calculations

Event rates were calculated for LEO (ISS) and GEO environments by combining CREME96 orbital integral flux estimations and simplified SEE cross-sections according to methods shown in Heavy Ion Orbital Environment Single-Event Effects Estimations. A minimum shielding configuration of 100 mils (2.54 mm) of aluminum, and “worst-week” solar activity is assumed. (This is similar to a 99% upper bound for the environment.) Using the 95% upper-bounds for the SEL and the SEB/SEGR, the event rate calculation for the SEL and the SEB/SEGR is listed in Table 9-1 and Table 9-2, respectively. Note that this number is for reference since no SEL or SEB/SEGR events were observed.

Table 9-1 SEL Event Rate Calculations for Worst-Week LEO and GEO Orbits
Orbit TypeOnset LETEFF (MeV-cm2 / mg)CREME96 Integral FLUX ( per day / cm2)σSAT (cm2)Event Rate (per day)Event Rate (FIT)MTBE (Years)
LEO (ISS)484.50 × 10–46.38 × 10–82.87 × 10–111.20 × 10–39.54 × 107
GEO1.48 × 10–39.42 × 10–113.93 × 10–32.91 × 107
Table 9-2 SEB/SEGR Event Rate Calculations for Worst-Week LEO and GEO Orbits
Orbit TypeOnset LETEFF (MeV-cm2 / mg)CREME96 Integral FLUX (per day / cm2)σSAT (cm2)Event Rate (per day)Event Rate (FIT)MTBE (Years)
LEO (ISS)484.50 × 10–43.09 × 10–81.39 × 10–115.80 × 10–41.97 × 108
GEO1.48 × 10–34.56 × 10–111.90 × 10–36.00 × 107