SBOA618 December   2025 TMCS1126

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Current Ratings and Thermal
    1. 2.1 Current Ratings
    2. 2.2 Effects of PCB and Layout
  6. 3Accuracy
  7. 4Bandwidth, Response Time and Propagation Delay
    1. 4.1 Bandwidth
    2. 4.2 Response Time
    3. 4.3 Propagation Delay
  8. 5Lightning and Surge
    1. 5.1 Knowing Lighting and SPD in Solar
    2. 5.2 Understanding IEC 61643-32
    3. 5.3 Understanding IEC 61643-11
    4. 5.4 Surge Requirements in Solar Systems
    5. 5.5 Challenges and Designs for In-Package Hall Sensor
  9. 6Isolation and Reliability
  10. 7Summary
  11. 8References

Bandwidth, Response Time and Propagation Delay

Not only is accuracy important for the hall sensor, but also the bandwidth, response time and propagation delay, which contribute a lot to measure a correct current signal. In this section, these three parameters are discussed to show the relationship with correct current measurement.