SBAU433B November 2025 – April 2026
The ADS125H18EVM-PDK is a platform for evaluating the performance of the ADS125H18, a 24-bit, 8-channel, multiplexed delta-sigma ADC designed to directly measure process-level (10V and 4-20mA) inputs. The evaluation kit includes the ADS125H18 EVM and the precision host interface (PHI) controller board that enables the accompanying computer software to communicate with the ADC over the USB for data capture and analysis. The ADS125H18 EVM includes the ADS125H18 and all the peripheral analog circuits and components required to evaluate the performance of the ADS125H18. The PHI board provides a communication interface from the ADS125H18 EVM to the computer through a USB port.
This user's guide includes complete circuit descriptions, schematic diagrams, and a bill of materials. Throughout this document, the abbreviation EVM and the term evaluation module are synonymous with the ADS125H18 EVM