SBAU433B November   2025  – April 2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specifications
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Analog Inputs
      1. 2.1.1 Differential Current Input Channels
      2. 2.1.2 Differential Voltage Inputs Channels
      3. 2.1.3 Combined Differential Current and Voltage Input Channels
      4. 2.1.4 Single-Ended Current Input Channels
    2. 2.2 ADC Connections and Decoupling
    3. 2.3 Digital Interface
    4. 2.4 Power Supplies
    5. 2.5 Voltage Reference
    6. 2.6 Clocking
    7. 2.7 Using the ADS125H18 EVM With an External Controller
  9. 3Software
    1. 3.1 Software Description
    2. 3.2 ADS125H18 GUI Installation
  10. 4Implementation Results
    1. 4.1 Hardware Connections
    2. 4.2 GUI Operation
      1. 4.2.1 ADC Capture Settings and Sequencer Configuration
      2. 4.2.2 Time-Domain Display
      3. 4.2.3 Frequency-Domain Display
      4. 4.2.4 Histogram Display
      5. 4.2.5 EVM Register Settings
  11. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layouts
    3. 5.3 Bill of Materials (BOM)
  12. 6Additional Information
    1. 6.1 Trademarks
  13. 7Revision History

Digital Interface

As noted in Section 1.1, the EVM interfaces with the PHI and communicates with the computer over the USB. The PHI communicates with two devices on the EVM: the ADS125H18 (over SPI) and the EEPROM (over I2C). The EEPROM comes preprogrammed with the information required to configure and initialize the ADS125H18 platform. The EEPROM is no longer used after the hardware is initialized.

The ADS125H18 requires SPI serial communication such that CPOL = 0 and CPHA = 1. Header J10, shown in Figure 2-6, provides test points to probe the digital signals with a logic analyzer. Additionally, header J10 can be used to connect communication signals from an external controller. Remove the PHI controller card from connector J11 before applying external signals to header J10.

ADS125H18EVM-PDK EVM Digital Interface and
                    EEPROM Figure 2-6 EVM Digital Interface and EEPROM

Similar to Figure 2-5, each digital pin has a 49.9Ω series resistor near the driving source. These resistors smooth the edges of the digital signals to provide minimal overshoot and ringing. Although not strictly required, these components can be included in the final design to improve digital signal integrity.

Figure 2-6 also shows that jumper JP3 connects the PHI_DVDD and IOVDD nets. By default, the PHI_DVDD net provides 3.3V to the ADC digital supply (IOVDD) pin through jumper JP3. Remove the shunt on JP3 and apply a current meter (ammeter) to measure the digital current consumed by the ADC. If desired, removing the shunt on jumper JP3 also enables connection of an external IOVDD power source to pin 1 of jumper JP3. Verify that the IOVDD voltage applied to pin 1 of jumper JP3 is the same as the I/O voltage used by the external controller.