SBAU412A November   2022  – May 2024 AFE7900 , AFE7903 , AFE7906 , AFE7920 , AFE7921 , AFE7950

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. Introduction
  5. Prerequisites
  6. Typical Bare-Metal Design Flow
  7. Background
  8. Add Microblaze and SPI IP for Use in Vitis for Embedded Development
  9. Create New Platforms in Vitis
  10. Create New Application Projects in Vitis
  11. Build Application Projects
  12. Generate SPI Log for AFE79xx EVM
    1. 9.1 Generating the LMK SPI Log
    2. 9.2 Generating the AFE SPI Log
    3. 9.3 Converting SPI Logs to Format for Vitis
  13. 10AFE79xxEVM Board Modifications
  14. 11Configure the AXI GPIO
    1. 11.1 Initializing the GPIO
    2. 11.2 Setting the Direction
    3. 11.3 Setting High or Low for Corresponding Bits
  15. 12Configure the AXI SPI
  16. 13Set Up and Power on Hardware
  17. 14Set up ZCU102 Board Interface for VADJ_FMC
  18. 15Debug Application Projects and Set up Vitis Serial Terminal
  19. 16Execute the Application
  20. 17Revision History

Revision History

Changes from Revision * (November 2022) to Revision A (May 2024)

  • Changed Abstract section.Go
  • Updated the numbering format for tables, figures and cross-references throughout the document.Go
  • Deleted AFE SPI IP Container Pinout, TI AFE SPI IP Container and Create Block Designs With TI AFE SPI IP sections.Go
  • Updated Section 1.Go
  • Deleted TI supplied AFE SPI IP from Section 2.Go
  • Updated Section 3.Go
  • Updated Section 4.Go
  • Added Section 5.Go
  • Deleted AFE SPI IP Container Pinout, TI AFE SPI IP Container and Create Block Designs With TI AFE SPI IP sections.Go
  • Added Section 9.Go
  • Added Section 10.Go
  • Updated Section 11.2.Go
  • Updated Section 11.3. Go
  • Deleted the Create Boot Images to Run on SD Card section.Go