SBAU410 October   2022

 

  1.   Abstract
  2.   Trademarks
  3. 1Overview
    1. 1.1 TMAG5115EVM Kit Contents
    2. 1.2 Related Documentation from Texas Instruments
  4. 2TMAG5115EVM Hardware
  5. 3EVM Operation
    1. 3.1 Quick Start Setup
    2. 3.2 BLDC Motor Operation
      1. 3.2.1 Replacing Sensor Control Board With TMAG5115EVM
      2. 3.2.2 Connecting TMAG5115EVM to a motor driver
      3. 3.2.3 Example Using MCT8316ZTEVM
        1. 3.2.3.1 MCT8316Z Overview
        2. 3.2.3.2 MCT8316ZTEVM Quick Start Guide
        3. 3.2.3.3 Connecting TMAG5115EVM to MCT8316ZTEVM
  6. 4BLDC Motor Manufacturers
  7. 5TMAG5115EVM Circuitry
  8. 6TMAG5115EVM Schematic and PCB Layout
    1. 6.1 Schematic
    2. 6.2 PCB Layout
    3. 6.3 Bill of Materials

TMAG5115EVM Hardware

The TMAG5115EVM is a simple to use platform for evaluating the main features and performance of the TMAG5115. The EVM features a couple of methods of device evaluation, the first being quick visual feedback to the user in the form of LED indication. When the device's BOP and BRP thresholds are crossed, their respective LED lights turn on and off. An alternative way of evaluating the TMAG5115 is by using the EVM to commutate a brushless direct current (BLDC) motor. The TMAG5115EVM follows a standard form factor for the Hall-effect sensor boards found in various NEMA17 BLDC motors. This means the EVM can be used as a direct drop-in replacement for these boards and can be used to evaluate device performance in this way.

Features:

  • Standard sensor control board dimensions for drop-in replacement in most NEMA17 42-mm BLDC motors

  • Includes a handheld D3X8 magnet for manual testing

  • Provides LED feedback to quickly determine the output state from the TMAG5115