SBAU410 October 2022
|
DESIGNATOR |
QUANTITY |
VALUE |
DESCRIPTION |
PACKAGE REFERENCE |
PARTNUMBER |
MANUFACTURER |
ALTERNATE MANUFACTURER |
ALTERNATE PARTNUMBER |
|---|---|---|---|---|---|---|---|---|
|
!PCB1 |
1 |
Printed Circuit Board |
SENS105 |
Any |
||||
|
C1, C2, C3 |
3 |
0.1uF |
CAP, CERM, 0.1 uF, 16 V, +/- 10%, X5R, 0201 |
0201 |
GRM033C71C104KE14D |
MuRata |
||
|
C7, C8, C9 |
3 |
1uF |
CAP, CERM, 1 uF, 16 V, +/- 20%, X5R, 0201 |
0201 |
GRM033R61C105ME15D |
MuRata |
||
|
D1 |
1 |
Green 525nm LED Indication - Discrete 2.9V 0603 (1608 Metric) |
0603 |
CS63CGT1C2MA |
ChromeLED |
|||
|
D2 |
1 |
Yellow 595nm LED Indication - Discrete 2V 0603 (1608 Metric) |
0603 |
CS63CY2C |
ChromeLED |
|||
|
D3 |
1 |
Red 625nm LED Indication - Discrete 2V 0603 (1608 Metric) |
0603 |
CS63BR6C |
ChromeLED |
|||
|
R1, R2, R3 |
3 |
10k |
RES, 10 k, 5%, 0.1 W, 0603 |
0603 |
RC1608J103CS |
Samsung Electro-Mechanics |
||
|
R4, R5, R6 |
3 |
2.2k |
RES, 2.2 k, 5%, 0.063 W, 0402 |
0402 |
CRCW04022K20JNED |
Vishay-Dale |
||
|
U1, U2, U3 |
3 |
Digital-Latch Hall Effect Sensor |
SOT23-3 |
TMAG5115B1CQDBZR |
Texas Instruments |
|||
|
C4, C5, C6 |
0 |
0.1uF |
CAP, CERM, 0.1 uF, 16 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0402 |
0402 |
C0402C104K4RACAUTO |
Kemet |
||
|
GND |
1 |
Black Wire 22AWG, 40cm |
Black Wire |
3051 BK005 |
Alpha Wire |
|||
|
B |
1 |
Green Wire 22AWG, 40cm |
Green Wire |
3051 GR005 |
Alpha Wire |
|||
|
C |
1 |
White Wire 22AWG, 40cm |
White Wire |
3051 WH005 |
Alpha Wire |
|||
|
A |
1 |
Blue Wire 22AWG, 40cm |
Blue Wire |
3051 BL005 |
Alpha Wire |
|||
|
VCC |
1 |
Red Wire 22AWG, 40cm |
Red Wire |
3051 RD005 |
Alpha Wire |