SBAU410 October   2022

 

  1.   Abstract
  2.   Trademarks
  3. 1Overview
    1. 1.1 TMAG5115EVM Kit Contents
    2. 1.2 Related Documentation from Texas Instruments
  4. 2TMAG5115EVM Hardware
  5. 3EVM Operation
    1. 3.1 Quick Start Setup
    2. 3.2 BLDC Motor Operation
      1. 3.2.1 Replacing Sensor Control Board With TMAG5115EVM
      2. 3.2.2 Connecting TMAG5115EVM to a motor driver
      3. 3.2.3 Example Using MCT8316ZTEVM
        1. 3.2.3.1 MCT8316Z Overview
        2. 3.2.3.2 MCT8316ZTEVM Quick Start Guide
        3. 3.2.3.3 Connecting TMAG5115EVM to MCT8316ZTEVM
  6. 4BLDC Motor Manufacturers
  7. 5TMAG5115EVM Circuitry
  8. 6TMAG5115EVM Schematic and PCB Layout
    1. 6.1 Schematic
    2. 6.2 PCB Layout
    3. 6.3 Bill of Materials

MCT8316Z Overview

The MCT8316Z is an integrated three-phase gate driver IC with sensored trapezoidal control for motor drive applications. The device provides three integrated half-bridges and a sensored trapezoidal algorithm capable of directly driving a 3-phase brushless-DC motor. The algorithm is included in the IC, therefore there is no need to create your own commutation algorithm to spin a BLDC motor. The MCT8316Z simply takes the inputs of the Hall-effect sensors and uses them to drive the motor appropriately.