SBAU320 July   2018

 

  1.   AMC1035 Evaluation Module
    1. 1 EVM Overview
      1. 1.1 Features
      2. 1.2 Introduction
      3.      Trademarks
    2. 2 Analog Interface
    3. 3 Power Supply
    4. 4 Output Reference
    5. 5 Digital Interface
    6. 6 Manchester Coding Enabled
    7. 7 General Operation Tables
    8. 8 BOM, Schematic, and Layout
      1. 8.1 Bill of Materials
      2. 8.2 Schematic
      3. 8.3 PCB Layout

Power Supply

The AMC1035EVM requires one power rail for VDD . 5 V is a typical value for VDD and VDD can be 3-5.5 V should not exceed 6.5 V. This is connected using pin 1 of J3 referenced to ground, pin 2 of J3.