SBAU320 July   2018

 

  1.   AMC1035 Evaluation Module
    1. 1 EVM Overview
      1. 1.1 Features
      2. 1.2 Introduction
      3.      Trademarks
    2. 2 Analog Interface
    3. 3 Power Supply
    4. 4 Output Reference
    5. 5 Digital Interface
    6. 6 Manchester Coding Enabled
    7. 7 General Operation Tables
    8. 8 BOM, Schematic, and Layout
      1. 8.1 Bill of Materials
      2. 8.2 Schematic
      3. 8.3 PCB Layout

General Operation Tables

The following section describes the general operation of the AMC1035EVM

CAUTION

Carefully review the AMC1035 product data sheet for the limitations of the analog input range and ensure that the appropriate analog/digital voltages are applied prior to connecting any analog input to the EVM.

Table 2. J1: REFOUT

Pin Number Signal Description
J1.1 REFOUT 2.5 V Output Reference Voltage
J1.2 GND Ground Reference

Table 3. J2: ANALOG INPUTS

Pin Number Signal Description
J2.1 AINP Non-inverting analog input to the AMC1035
J2.2 AINN Inverting input to the AMC1035

Table 4. J3: POWER SUPPLY

Pin Number Signal Description
J3.1 VDD Externally supplied power rail. 3 V to 5.5 V, should not exceed 6.5 V
J3.2 GND Ground Reference

Table 5. J4: DATA OUTPUT

Pin Number Signal Description
J4.1 DOUT Data Output
J4.2 GND Ground Reference

Table 6. J5: EXTERNAL CLOCK

Pin Number Signal Description
J5.1 CLKIN Externally supplied clocking signal. 9-21 MHz, should not exceed VDD +0.5 V
J5.2 GND Ground Reference

Table 7. JP1: MANCHESTER CODING ENABLED

Pin Number Jumper Description
JP1 INSTALLED Manchester coding enabled
JP1 UNINSTALLED Manchester coding disabled

Once the AMC1035EVM is supplied with power and an external clock, the digital outputs become active.

An analog input signal may be applied directly at screw terminal J2. Please see Figure 1 and Table 2 for details. The linear analog input range, AINP to AINN, is +/- 1 V and the full-scale range is +/-1.25 V.

As the input voltage approaches the maximum input level of +1 V, the 1s density of the modulator output will approach 90%. Likewise, when the input voltage approaches the lower limit of -1V the 1s density will be approximately 10%.