SBAU320 July   2018 AMC1035 , AMC1035-Q1

 

  1.   AMC1035 Evaluation Module
    1. 1 EVM Overview
      1. 1.1 Features
      2. 1.2 Introduction
      3.      Trademarks
    2. 2 Analog Interface
    3. 3 Power Supply
    4. 4 Output Reference
    5. 5 Digital Interface
    6. 6 Manchester Coding Enabled
    7. 7 General Operation Tables
    8. 8 BOM, Schematic, and Layout
      1. 8.1 Bill of Materials
      2. 8.2 Schematic
      3. 8.3 PCB Layout

Bill of Materials

Table 8. AMC1035EVM Bill of Materials

Designators Description Manufacturer Mfg. Part Number
C2 CAP, CERM, 820 pF, 50 V, +/- 5%, C0G/NP0, 0805 AVX 08055A821JAT2A
C3 CAP, CERM, 0.1 uF, 100 V, +/- 5%, X7R, 1206 TDK C3216X7R2E104K160AA
C4 CAP, CERM, 1 uF, 25 V, +/- 10%, X7R, 1206 AVX C1206C105K3RACAUTO
C5 CAP, CERM, 30 pF, 100 V, +/- 5%, C0G/NP0, 0805 AVX 08051A300JAT2A
J1, J2, J3, J4, J5 Terminal Block, 3.5mm Pitch, 2x1, TH On-Shore Technology ED555/2DS
JP1 Header, 100mil, 2x1, Gold, TH Samtec TSW-102-07-G-S
R1, R2 RES, 1.00 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 Panasonic ERJ-6ENF1001V
R3, R5, R6 RES, 0, 1%, 0.5 W, 0805 Keystone 5106
R4 RES, 47.5, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 Vishay-Dale CRCW080547R5FKEA
SH-JP1 Shunt, 2mm, Gold plated, Black Samtec 2SN-BK-G
U1 Delta-Sigma Modulator with Bipolar Input and Reference Output, D0008A (SOIC-8) Texas Instruments AMC1035D
C1 CAP, CERM, 820 pF, 50 V, +/- 5%, C0G/NP0, 0805 Not Installed
R7 RES, 10.0 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 Not Installed
RT1 Thermistor NTC, 1.0k ohm, 5%, 0805 Not Installed