SBAS741B October 2015 – April 2020
PRODUCTION DATA.
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| tCSSC | Delay time, CS falling edge to first SCLK rising edge(1) | 100 | ns | |
| tSCCS | Delay time, final SCLK falling edge to CS rising edge | 100 | ns | |
| tCSH | Pulse duration, CS high | 200 | ns | |
| tSCLK | SCLK period | 250 | ns | |
| tSPWH | Pulse duration, SCLK high | 100 | ns | |
| tSPWL | Pulse duration, SCLK low(2) | 100 | ns | |
| 30.8 | ms | |||
| tDIST | Setup time, DIN valid before SCLK falling edge | 50 | ns | |
| tDIHD | Hold time, DIN valid after SCLK falling edge | 50 | ns | |
| tDOHD | Hold time, SCLK rising edge to DOUT invalid | 0 | ns | |