SBAK044A February   2026  – March 2026 DAC39RF10-SP , DAC39RFS10-SP

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Texas Instruments Product Qualification and Reliability Report
  5. 2Space Grade MLS Production Flow
  6. 3Device Qualification
  7. 4Outgas Test Report
  8. 5Construction Exceptions and Manufacturing Flow Optimizations
  9. 6Revision History

Outgas Test Report

An outgassing test was performed on the DAC39RF10-SP bill-of-materials. A total mass loss (TML) of 1.00% and collected volatile condensable material (CVCM) of 0.10% were used as screening levels for rejection of spacecraft materials. The outgas test was performed in a vacuum environment of less than 5 × 10E–5 Torr according to ASTM E 595 for a duration of 24 hours, at 125°C. The TML and CVCM were measured after the test.

Table 4-1 Outgas Test Results
MaterialTML 1%CVCM < 0.1%
UnderfillPASSPASS
SubstratePASSPASS
TIMPASSPASS