SBAK044A February   2026  – March 2026 DAC39RF10-SP , DAC39RFS10-SP

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Texas Instruments Product Qualification and Reliability Report
  5. 2Space Grade MLS Production Flow
  6. 3Device Qualification
  7. 4Outgas Test Report
  8. 5Construction Exceptions and Manufacturing Flow Optimizations
  9. 6Revision History

Abstract

This report presents the reliability and qualification results for the DAC39RF10-SP (radiation-hardness-assured [RHA], 300-krad, 16-bit, 2-channel, 10.4-GSPS or 20.8-GSPS digital-to-analog converter). The DAC39RF10-SP is manufactured with a controlled baseline and has the following features compared to commercial-grade devices:

  • An extended product life cycle
  • One wafer-fab, assembly, and test site
  • Product traceability
  • Radiation lot-acceptance testing