SBAK044A February 2026 – March 2026 DAC39RF10-SP , DAC39RFS10-SP
DAC39RF10-SP is a radiation-hardened device in a plastic flip-chip package that is designed for space applications. The 17mm × 17mm 256ACL package utilizes internal lead-free die bumps (with underfill) and eutectic tin-lead external BGA balls.
The device was verified immune to 120MeV·cm2/mg at 125°C for single-event latch-up (SEL). Each fabrication lot is tested according to MIL-STD-883 for radiation lot acceptance testing (RLAT) up to 300krad(Si), and each assembly and test lot follows the process flow shown in Figure 2-1. To maintain the quality and reliability of DAC39RF10-SP, the device has been tested and qualified to meet space-grade requirements. See Section 3 for further details.