SBAA804
April 2026
ADC168M102R-SEP
1
Abstract
1
Introduction
2
Hardware Platform
3
Hardware Interfaces
3.1
Communication via McBSP
3.1.1
Using McBSP1
3.1.2
Channel Identification
3.2
Communication via SPI and ePWM
3.2.1
Using SPI and ePWM
3.2.2
SPI Peripheral Requirement
4
Software Interface
4.1
McBSP Settings
4.2
SPI and ePWM Settings
4.3
Software Flow
5
Summary
6
References
Application Note
Interfacing to the ADC168M102R-SEP in Pseudo-Differential Operating Mode