SBAA783 January 2026 ISOM8600 , ISOM8610
In motor drives applications, digital outputs are typically used in the following functions:
ISOM86x0 series is a good fit for the first two functions, while the last function typically can be supported by an isolated RS-485 transceiver or RS-485 transceivers with a digital isolator or high-speed opto-emulator (Servo and Stepper Drive Application Information).