SBAA783 January 2026 ISOM8600 , ISOM8610
The second test utilizes a 1μF capacitor to filter out the transient. The capacitive filter (Figure 2-3) succeeds in lowering the high level of the transient, however, the time that the transient is above 40V extended from 4ms to 10ms. The capacitive filter increases the duration of the transient and does not actively clamp the pulse. This may not be possible for certain applications.
Figure 2-4 Back EMF for Circuit 2