DLPU092A November 2019 – December 2025
The DLP5530PROJQ1EVM Evaluation Module (EVM) is a complete electronic and optical subsystem designed to control and interface with the DLP5530-Q1 chipset. The DLP5530-Q1 chipset consists of the DLP5530-Q1, the DLPC230-Q1, and the TPS99000-Q1. This chipset is combined with illumination and projection optics, RGB LEDs, and a photodiode and can be used to develop an automotive grade projector for applications such as transparent window display. This projector offers high brightness of over 180 lumens and high contrast of up to 2000:1 in a compact package of about 1 liter. It is made of robust metal housing and uses all glass optical elements, but these could potentially be traded for more cost effective plastic options in a production design.
The DLP5530PROJQ1EVM is not a production design. It is intended for evaluation only.
Figure 1-1 The
DLP5530PROJQ1EVMThe DLP5530Q1EVM electronics EVM pairs with 3 different optical module configurations, all available as standalone EVMs. The different options are listed below in Table 1-1.
| EVM Part Number | Typical Application | Key Features |
|---|---|---|
| DLP5530PGUQ1EVM | Head up display | Short throw distance for creating HUD images on a diffuser screen |
| DLP5530PROJQ1EVM | Full color transparent window display | Variable throw distance for creating large images of scalable sizes |
| DLP5530PROJTGQ1EVM | Holographic cluster display | Direct green LED for narrow band illumination of holographic optical elements |
![]() |
This design incorporates HDMI® technology. |