DLPU092A November   2019  – December 2025

 

  1.   1
  2.   DLP5530Q1EVMDLP5530PGUQ1EVMDLP5530PROJQ1EVMDLP5530PROJTGQ1EVM Evaluation Module User's Guide
  3.   Trademarks
  4.   4
  5. 1User Guide Overview
    1. 1.1 What is in the DLP5530PROJQ1EVM EVM
      1. 1.1.1 Controller PCB
      2. 1.1.2 Illumination Driver PCB
      3. 1.1.3 EVM Cables
    2. 1.2 Specifications
      1. 1.2.1 Electrical Specifications
      2. 1.2.2 Component Temperature Ratings
      3. 1.2.3 Input Video Specifications
      4. 1.2.4 SPI and I2C Timing
  6. 2Quick Start
    1. 2.1 Kit Assembly Instructions
    2. 2.2 Software Installation
    3. 2.3 Powering-Up EVM
    4. 2.4 Connecting EVM to the DLPC230-Q1 Control Program
    5. 2.5 Steps to Reprogram the Onboard Flash Memory
  7. 3Optical Engine Specifications
  8. 4REACH Compliance
  9. 5Revision History

Optical Engine Specifications

The DLP5530PROJQ1EVM includes an optical projection system that can be used for transparent window display applications. The optical specifications are listed in Table 3-1.

 DLP5530PROJQ1EVM Optical ModuleFigure 3-1 DLP5530PROJQ1EVM Optical Module
Table 3-1 Optical Module Specifications
PARAMETERMINNOMMAXUNIT
Luminous flux output165 lmlm
Throw ratio1.80
Throw distance355635mm
Image width200350mm
f/#2.6
MTF40%
Optical image offset100%
Light uniformity80%
FOFO contrast1800:1
Table 3-2 Included LEDs
ColorManufacturerPart Number
RedOsramQ8WP LE A
GreenOsramQ8WP LE CG
BlueOsramQ8WP LE B
CAUTION:

Possibly hazardous optical radiation emitted from this product. Do not stare at operating lamp. May be harmful to the eye.