DLPU092A November   2019  – December 2025 DLP5530-Q1 , DLPC230-Q1 , DLPC231-Q1 , TPS99000-Q1

 

  1.   1
  2.   DLP5530Q1EVMDLP5530PGUQ1EVMDLP5530PROJQ1EVMDLP5530PROJTGQ1EVM Evaluation Module User's Guide
  3.   Trademarks
  4.   4
  5. 1User Guide Overview
    1. 1.1 What is in the DLP5530PROJQ1EVM EVM
      1. 1.1.1 Controller PCB
      2. 1.1.2 Illumination Driver PCB
      3. 1.1.3 EVM Cables
    2. 1.2 Specifications
      1. 1.2.1 Electrical Specifications
      2. 1.2.2 Component Temperature Ratings
      3. 1.2.3 Input Video Specifications
      4. 1.2.4 SPI and I2C Timing
  6. 2Quick Start
    1. 2.1 Kit Assembly Instructions
    2. 2.2 Software Installation
    3. 2.3 Powering-Up EVM
    4. 2.4 Connecting EVM to the DLPC230-Q1 Control Program
    5. 2.5 Steps to Reprogram the Onboard Flash Memory
  7. 3Optical Engine Specifications
  8. 4REACH Compliance
  9. 5Revision History

Input Video Specifications

The following input video resolutions are supported on the HDMI and OpenLDI interfaces. These input video resolutions are programmed in the Extended Display Identification Data (EDID) EEPROM for the EVM's HDMI interface allowing a connected computer to read the supported resolutions and timing. Note that some computers may not be able to output all of these resolutions, in particular 576 × 288.

  • 1152 × 1152
  • 1152 × 576
  • 576 × 288

The input source timing specified in the EVM's HDMI interface EDID are specified in Table 1-9. These timing parameters are also recommended for the OpenLDI interface.

Table 1-9 Typical Timing for Supported Source Resolutions
Horizontal ResolutionVertical ResolutionHorizontal BlankingVertical BlankingVertical Rate (Hz)Pixel Clock (MHz)
TotalSync (Pixel Clocks)Back Porch (Pixel Clocks)Front Porch (Pixel Clocks)TotalSync (Lines)Back Porch (Lines)Front Porch (Lines)
1152115280832403382236087.59
11525768083240178636043.83
576288322815416018181581559.9825.26