DLPU092A November   2019  – December 2025 DLP5530-Q1 , DLPC230-Q1 , DLPC231-Q1 , TPS99000-Q1

 

  1.   1
  2.   DLP5530Q1EVMDLP5530PGUQ1EVMDLP5530PROJQ1EVMDLP5530PROJTGQ1EVM Evaluation Module User's Guide
  3.   Trademarks
  4.   4
  5. 1User Guide Overview
    1. 1.1 What is in the DLP5530PROJQ1EVM EVM
      1. 1.1.1 Controller PCB
      2. 1.1.2 Illumination Driver PCB
      3. 1.1.3 EVM Cables
    2. 1.2 Specifications
      1. 1.2.1 Electrical Specifications
      2. 1.2.2 Component Temperature Ratings
      3. 1.2.3 Input Video Specifications
      4. 1.2.4 SPI and I2C Timing
  6. 2Quick Start
    1. 2.1 Kit Assembly Instructions
    2. 2.2 Software Installation
    3. 2.3 Powering-Up EVM
    4. 2.4 Connecting EVM to the DLPC230-Q1 Control Program
    5. 2.5 Steps to Reprogram the Onboard Flash Memory
  7. 3Optical Engine Specifications
  8. 4REACH Compliance
  9. 5Revision History

Kit Assembly Instructions

A diagram of all connections is shown in Figure 2-1.

  1. Connect the controller to driver control interface flex to the controller PCB (J8) and the illumination driver PCB (J4).
  2. Connect the host SPI cable to the controller PCB (J2) and the Cheetah adapter. Connect the Cheetah adapter’s USB cable to PC.
  3. Connect the controller power cable to the controller PCB (J11) and the illumination driver PCB (J3).
  4. Connect the blue illumination output cable to the illumination driver PCB (J5) to the blue illuminator in the optics engine.
  5. Connect the green illumination output cable to the illumination driver PCB (J6) to the green illuminator in the optics.
  6. Connect the red illumination output cable to the illumination driver PCB (J7) to the red illuminator in the optics engine.
  7. Connect the photodiode cable to the controller PCB (J5) to a photodiode located in the illumination path of the optics engine.
  8. Connect the Micro HDMI cable to the controller PCB (J3). Connect the Micro HDMI cable to PC HDMI port.
  9. Connect the power input cable to the illumination driver PCB (J1).

 EVM Cable Connections
Reference letters refer to cables listed in Table 1-6.
Figure 2-1 EVM Cable Connections