DLPU027D August   2014  – March 2019 DLP2010 , DLPA2005 , DLPC3430 , DLPC3435

 

  1.   DLP LightCrafter display 2010 EVM user’s guide
    1.     Trademarks
    2. 1 DLP® LightCrafter™ Display 2010 PCB Overview
    3. 2 Applicable Documents
    4. 3 What is in the LightCrafter Display 2010 EVM?
    5. 4 Light Engine
    6. 5 Quick-Start Procedure
    7. 6 Circuit Description
      1. 6.1 Connectors, Switch and Push buttons on Main Board
      2. 6.2 Connectors on DLP LightCrafter™ Display board
    8. 7 EVM Setup
  2.   Revision History

What is in the LightCrafter Display 2010 EVM?

The DLP LightCrafter Display module consists of three subsystems:

  • Light engine: includes the optics, red, green, and blue LEDs, and the 854 x 480 (WVGA) DMD. Capable of 25 lumens out-of-the-box.
  • Driver board: includes the DLP chipset comprising of DLPC3435 Controller and DLPA2005 PMIC/LED driver.
  • System board: includes MSP430, ITE HDMI receiver, USB-I2C bridge and several connectors for external inputs (for example, HDMI or USB).

DLP3010 DLPA2005 DLPC3435 DLP_LightCrafter_Display_EVM_update.gifFigure 3. DLP LightCrafter Display EVM Block Diagram