DLPU027D August   2014  – March 2019

 

  1.   DLP LightCrafter display 2010 EVM user’s guide
    1.     Trademarks
    2. 1 DLP® LightCrafter™ Display 2010 PCB Overview
    3. 2 Applicable Documents
    4. 3 What is in the LightCrafter Display 2010 EVM?
    5. 4 Light Engine
    6. 5 Quick-Start Procedure
    7. 6 Circuit Description
      1. 6.1 Connectors, Switch and Push buttons on Main Board
      2. 6.2 Connectors on DLP LightCrafter™ Display board
    8. 7 EVM Setup
  2.   Revision History

Light Engine

The optical engine in the EVM is developed by Asia Optics and is production ready.

The light engine consists of the following components:

  • 0.2-inch WVGA DMD (DLP2010)
  • OSRAM red, green and blue LED – LE BA Q6WM and LCG H9RM
  • This light engine interfaces with the EVM using DMD pin mapping Option 1. Please refer to the DLPC3430 and DLPC3435 datasheet for more information about the DMD interface.

Table 1. Optical Engine Specifications

PARAMETER MIN TYP MAX UNIT
Brightness 25 Lum
LED current 650 mA
Brightness uniformity 75%
Throw ratio 1.65
Offset 100%
Focus range 5 50 inch
Image diagonal size 5 50 inch

The dimensions of the optical engine are shown in Figure 4:

DLP3010 DLPA2005 DLPC3435 Dimensions_of_optical_engine.gifFigure 4. Dimensions of Optical Engine