DLPU027D August 2014 – March 2019 DLP2010 , DLPA2005 , DLPC3430 , DLPC3435
| INSTALLED SWITCHES/PUSH BUTTONS | DESCRIPTION | |||
|---|---|---|---|---|
| J1 | Connector for the DMD flex cable | |||
| J2 | Connector for LED cable | |||
| J3 | Connector for external temperature sensor (Requires removing R21) | |||
| J4 | Connector for light sensor | |||
| J5 | Future use | |||
| J6 | 60 pin connector for DLP LightCrafter Display board | |||