SLVSHK0 December 2025 UCD91160
PRODUCTION DATA
Power the UCD91160 device from a 3.3V power supply.
If internal reference is used, VDD acts as ADC reference and is assumed to be exactly 3.3V. Any input voltage deviation from 3.3V introduces an error to ADC reference and to the ADC results. Therefore, the 3.3V power supply must be tightly regulated and allow only a very small voltage fluctuation (including voltage ripple and voltage deviation caused by load transients).
If external reference (VREF+) is used, the 3.3V power supply needs to meet only the minimum requirements specified in the Section 5.3 and Section 5.5.