SLVSHK0 December 2025 UCD91160
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Vin(ADC) | Analog input voltage range(1) | Applies to all ADC analog input pins | 0 | VDD | V | |
| VR+ | Positive ADC reference voltage | VR+ sourced from VDD | VDD | V | ||
Ts | ADC sample time per channel | 250 | ns | |||
FS | ADC sampling frequency (per channel) | 10 | ksps | |||
| I(ADC) | Operating supply current into VDD terminal | VR+ = VDD | 1.5(2) | mA | ||
| CS/H | ADC sample-and-hold capacitance | 3.3 | pF | |||
| Rin | ADC input resistance | 0.5 | kΩ | |||
| ENOB | Effective number of bits | External reference | 12.3 | 12.5 | bit | |
| Internal reference, VR+ = 2.5V | 9.9 | 10.8 | ||||
| SNR | Signal-to-noise ratio | External reference (3) | 78 | dB | ||
| Internal reference, VR+ = 2.5V | 66 | |||||
| PSRRDC | Power supply rejection ratio, DC | External reference (3), VDD = VDD(min) to VDD(max) | 62 | dB | ||
| VDD = VDD(min) to VDD(max) Internal reference, VR+ = 2.5V | 53 | |||||
| PSRRAC | Power supply rejection ratio, AC | External reference (3), ΔVDD = 0.1V at 1kHz | 61 | dB | ||
| ΔVDD = 0.1V at 1kHz Internal reference, VR+ = 2.5V | 52 | |||||