SLVSHK0 December 2025 UCD91160
PRODUCTION DATA
The UCD91160 device is a 16-rail PMBus controlled power sequencer in a 64-pin QFP package.
Dedicated pins (MONx) monitor up to 16 voltage rails in either analog or digital modes. 16 rail enable (ENx) pins allow regulators to be sequenced. 8 margining (MARx) pins can be used to push regulators to high or low limits (margins) for testing, or actively trim outputs for enhanced accuracy. The output state of 16 logical GPO (LGPOx) pins can be controlled by the state of GPIs, rail status, and other LGPOs.
Nonvolatile event logging preserves fault events after power dropout. The Black Box Fault Log preserves the fault information and the status of all rails. The black box fault log records the first and last fault event before a power down. The cascading feature offers convenient ways to manage up to 64 voltage rails.
A user defined fault pin coordinates the cascaded devices to take synchronized fault responses. The user can select up to 8 groups of rail configurations using 3 GPIs. These configurations can implement system low-power modes as outlined in the Advanced Configuration and Power Interface (ACPI) specification.The Sequencer Studio™ software is an intuitive PC-based graphic user interface (GUI) that can configure, store, and monitor all system operating parameters.
| PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
|---|---|---|
| UCD91160SPMR | LQFP (64) | 12.0mm × 12.0mm |